IESNA:LM-63-2002
[TEST]P1389313
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-835-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 80CRI 3500K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (70) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23233.6
TILT=NONE
70 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
165.7 229.4 356.9 681.8 1491.1 2147.5 2657.3 3084.2 3530.3 4046.4 4702.8 5537.6 6678.2 8621.8 11138.9 13866.3 17001.5 19168.1 
19818.0 19072.5 17371.1 15778.0 14248.6 12362.4 8067.4 4116.5 2185.7 1663.2 1516.6 1491.1 1459.3 1096.0 541.7 407.8 133.8 51.0 0.0 
165.7 223.0 344.1 701.0 1465.6 2179.3 2650.9 3071.5 3523.9 4084.7 4709.2 5531.2 6691.0 8507.1 11196.2 13961.8 16912.2 19091.6 
19894.5 19199.9 17517.6 15950.0 14274.1 12362.4 8258.6 4040.1 2236.7 1682.3 1523.0 1484.8 1459.3 1102.4 535.3 401.5 133.8 51.0 0.0 
165.7 223.0 331.4 643.6 1350.9 2058.3 2644.5 3052.4 3530.3 4078.3 4709.2 5544.0 6582.6 8048.3 10539.9 13611.4 16893.1 19225.4 
20232.2 19907.3 18479.8 17084.3 15134.4 12993.2 9533.1 4983.2 2689.1 1854.4 1567.6 1484.8 1446.5 1312.7 548.0 388.7 159.3 63.7 0.0 
165.7 216.7 318.6 560.8 1185.3 1867.1 2548.9 3026.9 3485.7 4014.6 4677.3 5359.2 6219.4 7315.5 9208.1 12196.7 15962.8 19263.6 20684.7 
20831.2 20092.1 19212.7 17676.9 14771.1 11285.4 6665.5 3670.5 2274.9 1695.0 1497.5 1408.3 1300.0 548.0 350.5 178.4 82.8 0.0 
165.7 216.7 293.1 465.2 943.1 1593.1 2294.0 2880.3 3326.4 3868.0 4422.4 5021.4 5779.7 6557.2 7589.5 9443.8 12687.4 17218.1 20595.5 
21774.4 21494.0 20869.5 20748.4 19760.7 16198.5 10508.0 5467.5 3218.0 2007.3 1433.8 1147.0 1025.9 630.9 318.6 223.0 121.1 0.0 
165.7 210.3 267.6 388.7 662.7 1229.9 1873.5 2510.7 3084.2 3543.0 4084.7 4664.6 5238.1 5945.4 6729.2 7780.7 9348.3 12222.2 17160.8 
21328.3 22991.5 22768.4 22003.8 22373.4 21869.9 19212.7 11820.7 5231.7 2453.4 1421.0 924.0 707.3 535.3 299.5 248.5 172.1 0.0 
165.7 203.9 242.1 305.9 439.7 713.7 1236.2 1797.0 2434.2 3039.6 3574.9 4065.6 4645.5 5257.2 5881.7 6697.4 7793.4 9322.8 11559.5 
15293.7 20136.7 23571.4 24597.3 24113.0 23851.7 23890.0 22182.2 15497.6 6805.7 2599.9 1045.1 643.6 477.9 382.3 312.2 254.9 0.0 
165.7 191.2 216.7 248.5 305.9 395.1 567.1 885.8 1370.1 1911.7 2472.5 3103.3 3715.1 4339.6 4951.3 5620.4 6461.6 7468.4 8806.6 10635.5 
13337.3 16765.7 20920.5 24724.8 25642.4 25151.7 24597.3 22704.7 18097.5 9877.2 4250.4 1408.3 669.1 509.8 414.2 356.9 0.0 
165.7 191.2 216.7 242.1 293.1 369.6 522.5 809.3 1255.4 1765.1 2325.9 2924.9 3555.8 4186.6 4811.1 5473.9 6289.5 7258.1 8570.8 10457.0 
12923.1 16192.2 20289.6 24240.5 25667.9 25202.7 24495.4 22749.3 18957.8 10992.3 4830.2 1612.2 669.1 522.5 433.3 376.0 0.0 
165.7 184.8 197.5 210.3 223.0 248.5 280.4 344.1 433.3 592.6 853.9 1198.0 1644.1 2109.3 2670.0 3269.0 3950.9 4843.0 5862.6 7162.5 8921.3 
10813.9 13375.6 16383.3 20391.6 22997.8 21876.3 18747.5 14350.6 9717.8 6436.1 3836.2 2115.6 1019.6 433.3 420.6 0.0 
165.7 172.1 178.4 178.4 178.4 178.4 178.4 178.4 178.4 191.2 203.9 229.4 261.3 312.2 369.6 465.2 599.0 815.7 1140.7 1637.7 2345.0 3122.5 3995.5 4645.5 
5199.8 6283.1 7920.8 8672.8 7806.1 6143.0 4479.8 3186.2 1994.5 751.9 114.7 38.2 0.0 
165.7 172.1 172.1 165.7 165.7 159.3 152.9 146.6 146.6 146.6 146.6 146.6 152.9 159.3 172.1 184.8 216.7 274.0 382.3 554.4 802.9 1000.5 1006.8 815.7 
694.6 898.5 1472.0 2173.0 2249.4 1682.3 917.6 439.7 178.4 70.1 31.9 19.1 0.0 
165.7 165.7 159.3 152.9 146.6 146.6 133.8 127.4 121.1 121.1 121.1 114.7 114.7 108.3 108.3 108.3 114.7 127.4 165.7 248.5 331.4 337.7 210.3 133.8 95.6 82.8 
70.1 70.1 63.7 57.4 51.0 31.9 25.5 25.5 19.1 19.1 0.0 
165.7 159.3 146.6 133.8 127.4 127.4 114.7 108.3 95.6 82.8 76.5 70.1 63.7 57.4 44.6 38.2 31.9 25.5 25.5 25.5 19.1 12.7 12.7 6.4 6.4 6.4 12.7 12.7 6.4 12.7 12.7 12.7 12.7 
12.7 19.1 19.1 0.0 
165.7 146.6 133.8 121.1 114.7 102.0 89.2 70.1 57.4 51.0 38.2 31.9 19.1 19.1 12.7 12.7 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.4 6.4 6.4 6.4 12.7 12.7 
12.7 0.0 
165.7 140.2 121.1 108.3 102.0 82.8 70.1 51.0 38.2 25.5 19.1 12.7 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.4 6.4 6.4 12.7 12.7 
0.0 
165.7 133.8 114.7 102.0 89.2 70.1 51.0 38.2 25.5 12.7 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.4 6.4 6.4 6.4 
0.0 
165.7 133.8 114.7 95.6 82.8 63.7 44.6 31.9 19.1 12.7 6.4 0.0 0.0 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.4 6.4 6.4 
0.0 
165.7 133.8 114.7 95.6 76.5 63.7 38.2 25.5 19.1 6.4 0.0 0.0 12.7 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.4 6.4 
0.0 
165.7 133.8 114.7 95.6 76.5 63.7 44.6 31.9 19.1 6.4 0.0 19.1 12.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
165.7 133.8 114.7 95.6 82.8 63.7 44.6 31.9 25.5 12.7 12.7 19.1 12.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.4 0.0 
0.0 
165.7 133.8 114.7 95.6 76.5 63.7 44.6 31.9 25.5 12.7 12.7 25.5 12.7 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.4 6.4 
0.0 
